IESNA:LM-63-2002
[TEST]P1352035
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-69)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A24R459035D010 E3A301LI
[LUMINAIRE]3in Adjustable LED luminaire with, R45 optic, 3500K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1196
TILT=NONE
1 -1 1 37 19 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 67.5 90 112.5 135 157.5 180
455.1 739.2 1033.2 1260.3 1439.3 1665.4 1945.4 2195.5 2366.5 2422.5
2442.5 2525.6 2590.6 2627.6 2639.6 2587.6 2388.5 2090.5 1731.4 1298.3
1011.2 560.1 137 3 2 2 2 2 2 1
1 1 1 0 0 0 0
455.1 737.2 1023.2 1258.3 1442.3 1643.4 1917.4 2195.5 2357.5 2420.5
2446.5 2517.6 2588.6 2628.6 2633.6 2556.6 2347.5 2069.5 1704.4 1300.3
997.2 569.1 145 3 2 2 2 2 2 1
1 1 1 0 0 0 0
455.1 740.2 1023.2 1258.3 1433.3 1636.4 1889.4 2158.5 2329.5 2421.5
2456.6 2528.6 2607.6 2633.6 2605.6 2484.6 2256.5 1974.4 1644.4 1259.3
939.2 538.1 139 3 2 2 2 2 2 1
1 1 1 0 0 0 0
455.1 720.2 999.2 1237.3 1414.3 1593.4 1832.4 2068.5 2263.5 2382.5
2441.5 2518.6 2598.6 2596.6 2514.6 2348.5 2117.5 1853.4 1537.3 1178.3
856.2 511.1 142 3 2 2 2 2 1 1
1 1 1 0 0 0 0
455.1 719.2 991.2 1217.3 1385.3 1556.3 1770.4 1988.4 2172.5 2309.5
2386.5 2456.6 2517.6 2476.6 2350.5 2158.5 1940.4 1703.4 1419.3 1062.2
721.2 441.1 147 5 2 2 2 2 2 1
1 1 1 1 0 0 0
455.1 704.2 974.2 1193.3 1359.3 1506.3 1693.4 1874.4 2043.5 2175.5
2252.5 2296.5 2324.5 2263.5 2122.5 1945.4 1734.4 1495.3 1201.3 880.2
586.1 350.1 131 7 2 2 2 2 2 1
1 1 1 1 0 0 0
455.1 700.2 945.2 1154.3 1313.3 1451.3 1607.4 1758.4 1892.4 1990.4
2050.5 2062.5 2051.5 1997.4 1864.4 1694.4 1477.3 1230.3 954.2 653.1
422.1 249.1 101 7 2 2 2 2 2 1
1 1 1 1 1 0 0
455.1 683.2 909.2 1113.2 1263.3 1394.3 1523.3 1646.4 1735.4 1805.4
1838.4 1830.4 1800.4 1739.4 1594.4 1411.3 1181.3 930.2 666.1 447.1
282.1 143 28 2 2 2 2 2 2 1
1 1 1 1 1 1 0
455.1 660.1 879.2 1065.2 1204.3 1321.3 1429.3 1535.3 1601.4 1637.4
1648.4 1624.4 1565.4 1454.3 1303.3 1096.2 850.2 629.1 429.1 269.1
142 30 3 2 2 2 2 2 2 2
2 1 1 1 1 1 0
455.1 649.1 838.2 1002.2 1138.3 1238.3 1328.3 1402.3 1451.3 1463.3
1449.3 1398.3 1293.3 1156.3 975.2 770.2 565.1 390.1 246.1 127
26 3 2 2 2 2 2 2 2 2
2 2 2 1 1 1 0
455.1 623.1 794.2 938.2 1053.2 1142.3 1208.3 1252.3 1277.3 1265.3
1219.3 1137.3 1008.2 840.2 664.1 495.1 348.1 222 110 25
2 2 2 2 2 2 2 2 2 2
2 2 2 2 1 1 0
455.1 610.1 755.2 870.2 965.2 1030.2 1072.2 1089.2 1081.2 1043.2
968.2 856.2 715.2 568.1 412.1 289.1 188 98 25 3
1 2 2 2 2 2 2 2 2 2
2 2 2 2 2 1 0
455.1 591.1 704.2 798.2 863.2 907.2 921.2 909.2 870.2 803.2
712.2 600.1 475.1 346.1 236.1 154 86 30 4 1
2 2 2 2 2 2 3 2 2 2
2 2 2 2 2 2 0
455.1 556.1 630.1 684.2 712.2 717.2 693.2 647.1 579.1 494.1
404.1 309.1 222 146 93 54 20 4 1 1
2 2 2 2 2 3 3 3 3 3
3 3 3 2 2 2 0
455.1 452.1 424.1 378.1 324.1 264.1 203 147 103 69
46 31 20 12 6 4 3 3 3 4
4 4 4 4 4 4 4 4 4 4
4 3 3 3 2 2 0
455.1 363.1 268.1 183 115 66 37 20 13 9
6 5 5 4 5 5 5 5 6 6
6 7 7 7 7 7 7 7 6 6
5 5 4 3 2 2 0
455.1 293.1 170 87 37 18 12 9 8 7
6 6 6 6 6 6 7 7 8 9
9 9 10 10 10 9 9 9 8 8
7 6 5 4 3 2 0
455.1 251.1 123 48 20 13 11 9 8 7
7 7 6 7 7 8 8 9 10 10
11 12 12 12 12 12 11 11 10 9
9 8 6 5 3 2 0
455.1 247.1 116 40 17 12 10 9 8 7
7 7 7 8 8 8 9 10 10 11
12 13 13 12 12 12 12 12 11 10
9 8 7 5 3 1 0
